Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPA-31-2
SEAL_RING
XPA-31-2
Alternate part number: PA-31-2
Where to buy
Export PDF
Tools
Add to comparison
XPA-31-2
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Package contents
SEAL
Seal
Product height in
2.780
Product height mm
70.612
Product length in
0.220
Product length mm
5.588
Product width in
1.970
Product width mm
50.038