Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | PORT FLANGE ASSEMBLY | Port flange assembly |
| Product height in | 1.715 | |
| Product height mm | 43.566 | |
| Product length in | 7.390 | |
| Product length mm | 187.706 | |
| Product material | STEEL | Steel |
| Product width in | 1.715 | |
| Product width mm | 43.566 |
