Danfoss Gear Pump PA3RD67 (RIGHT)

GEAR_PUMP

XPA3RD68


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberDDesign number of pump
Displacement33.08 cm3/r [0.18 in3/r]
Input shaft6Straight key shaft dia 12.5
PA series pumpPAPA series pump
Ports type8Rc thread port
RotationRRight hand rotation cw