Danfoss Gear Pump PA3RD66 (BOTTOM)

GEAR_PUMP

XPA4LD67


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberDDesign number of pump
Displacement44.06 cm3/r [0.24 in3/r]
Input shaft6Straight key shaft dia 12.5
PA series pumpPAPA series pump
Ports type7Flange port with flange
RotationLLeft hand rotation ccw