Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Design number | D | Design number of pump |
| Displacement | 4 | 4.06 cm3/r [0.24 in3/r] |
| Input shaft | 7 | Spline shaft 12t |
| PA series pump | PA | PA series pump |
| Ports type | 9 | G o-ring thread port |
| Rotation | L | Left hand rotation ccw |