Danfoss Gear Pump PA3RD67 (RIGHT)

GEAR_PUMP

XPA5LD68


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberDDesign number of pump
Displacement56.16 cm3/r [0.37 in3/r]
Input shaft6Straight key shaft dia 12.5
PA series pumpPAPA series pump
Ports type8Rc thread port
RotationLLeft hand rotation ccw