Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Design number | Design number of pump |
| Displacement | 7.67 cm3/r [0.46 in3/r] |
| Input shaft | Straight key shaft dia 12.5 |
| PA series pump | PA series pump |
| Ports type | Flange port with flange |
| Relief valve | With relief valve |
| Relief valve setting | With relief pressure set |
| Rotation | Right hand rotation cw |