Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPA7RD68
GEAR_PUMP
XPA7RD68
Where to buy
Export PDF
Tools
Add to comparison
XPA7RD68
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Design number
D
Design number of pump
Displacement
7
9.24 cm3/r [0.56 in3/r]
Input shaft
6
Straight key shaft dia 12.5
PA series pump
PA
PA series pump
Ports type
8
Rc thread port
Rotation
R
Right hand rotation cw