Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flange assembly |
| Product height in | 38.000 |
| Product height mm | 965.200 |
| Product length in | 38.000 |
| Product length mm | 965.200 |
| Product material | Steel |
| Product width in | 24.000 |
| Product width mm | 609.600 |