Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BRACKET SUB ASSEMBLY | Bracket sub assembly |
| Product height in | 7.240 | |
| Product height mm | 183.896 | |
| Product length in | 6.690 | |
| Product length mm | 169.926 | |
| Product material | CAST IRON | Cast Iron |
| Product width in | 3.140 | |
| Product width mm | 79.756 |