Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | K | Design number of pump |
| Displacement | 2 | 10.0 cm3/r [0.6102 in3/r] |
| Input shaft | 6 | Straight key shaft dia 20.0 |
| PB series pump | PB | PB Series Pump |
| Ports type | 6 | Without port flange |
| Rotation | R | Right hand rotation cw |
