Danfoss Gear Pump PB2RK77 (RIGHT)

GEAR_PUMP

XPB3RK86


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberKDesign number of pump
Displacement312.7 cm3/r [0.7322 in3/r]
Input shaft8Spline shaft 10t
PB series pumpPBPB Series Pump
Ports type6Without port flange
RotationRRight hand rotation cw