Danfoss Gear Pump PB2RK77 (LEFT)

GEAR_PUMP

XPB5LK66


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberKDesign number of pump
Displacement519.0 cm3/r [1.1594 in3/r]
Input shaft6Straight key shaft dia 20.0
PB series pumpPBPB Series Pump
Ports type6Without port flange
RotationLLeft hand rotation ccw