GEAR_PUMP-product-details

GEAR_PUMP

XPB6RK89


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberKDesign number of pump
Displacement622.2 cm3/r [1.3547 in3/r]
Input shaft8Spline shaft 10t
PB series pumpPBPB Series Pump
Ports type9G O-ring Thread Port
RotationRRight hand rotation cw