Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | K | Design number of pump |
| Displacement | 7 | 25.4 cm3/r [1.5500 in3/r] |
| Input shaft | 6 | Straight key shaft dia 20.0 |
| PB series pump | PB | PB Series Pump |
| Ports type | 7 | With port flange |
| Rotation | L | Left hand rotation ccw |
