Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | M | Design number of pump |
| Displacement | 1 | 19.0 cm3/r [1.1594 in3/r] |
| Input shaft | 6 | Straight key shaft dia 25.0 |
| PC series pump | PC | PC series pump |
| Ports type | 6 | Side 4-Bolt Flange without port flange |
| Rotation | R | Right hand rotation cw |
