Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPC6LM86
GEAR_PUMP
XPC6LM86
Where to buy
Export PDF
Tools
Add to comparison
XPC6LM86
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Design number
M
Design number of pump
Displacement
6
52.9 cm3/r [3.2281 in3/r]
Input shaft
8
Spline shaft 13T
PC series pump
PC
PC series pump
Ports type
6
Side 4-Bolt Flange without port flange
Rotation
L
Left hand rotation ccw