Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | PREMIUM | Premium |
| Bend radius min (inch) | 1.000 | |
| Bend radius min (mm) | 25.400 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 1379 | |
| Burst pressure (psi) | 20000 | |
| Catalog Item | PH149-3 | PH149-3 |
| Color | BLACK | Black |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Inside diameter (inch) | 0.18 | |
| Inside diameter (mm) | 4.57 | |
| Outside diameter (inch) | 0.41 | |
| Outside diameter (mm) | 10.29 | |
| Reinforcement material | ARAMID (KEVLAR) | Aramid (Kevlar) |
| Tube material | THERMOPLASTIC | Thermoplastic |
| Working pressure max (bar) | 345 | |
| Working pressure max (psi) | 5000 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |