Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | CHEMICAL TRANSFERCOMPRESSOR DISCHARGESTEAM | Chemical transferCompressor dischargeSteam |
| Bend radius min (inch) | 11.800 | |
| Bend radius min (mm) | 299.720 | |
| Brand | DANFOSS | Danfoss |
| Burst pressure (bar) | 248 | |
| Burst pressure (psi) | 3600 | |
| Catalog Item | PH179-18 | |
| Color | STAINLESS STEEL | Stainless steel |
| Construction | 1 PLY BRAID | 1 Ply braid |
| Cover material | STAINLESS STEEL | Stainless steel |
| Inside diameter (inch) | 1.00 | |
| Inside diameter (mm) | 25.40 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 1.16 | |
| Outside diameter (mm) | 29.46 | |
| Series | PH179 SERIES | PH179 Series |
| Size | -18 | -18 |
| Tube material | PTFE | PTFE |
| Tube wall thickness (inch) | 0.04 | |
| Tube wall thickness (mm) | 0.99 | |
| Working pressure max (bar) | 62 | |
| Working pressure max (psi) | 900 | |
| Working temperature max (C) | 260 | |
| Working temperature max (F) | 500.0 | |
| Working temperature min (C) | -54 | |
| Working temperature min (F) | -65.2 |