Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | GEAR PLATE CASTING | Gear plate casting |
| Product height in | 4.252 | |
| Product height mm | 108.001 | |
| Product length in | 3.859 | |
| Product length mm | 98.019 | |
| Product width in | 2.422 | |
| Product width mm | 61.519 |