GEAR_PUMP
XPHB08LA42
ToolsXPHB08LA42 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Design number | Design number of pump |
| Displacement | 8.0 cm3/r [0.4881 in3/r] |
| Input shaft | Spline shaft 11t |
| PHB Series Pump | PHB Series pump |
| Ports type | End G o-ring thread port |
| Rotation | Left hand rotation ccw |