Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPHB10RA52
GEAR_PUMP
XPHB10RA52
Where to buy
Export PDF
Tools
Add to comparison
XPHB10RA52
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Design number
A
Design number of pump
Displacement
10
10.0 cm3/r [0.6102 in3/r]
Input shaft
5
Spline shaft 13t
PHB Series Pump
PHB
PHB Series pump
Ports type
2
End G o-ring thread port
Rotation
R
Right hand rotation cw