Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPHB12RA52
GEAR_PUMP
XPHB12RA52
Tools
Add to comparison
Add to comparison
XPHB12RA52
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Design number
A
Design number of pump
Displacement
12
12.7 cm3/r [0.7322 in3/r]
Input shaft
5
Spline shaft 13t
PHB Series Pump
PHB
PHB Series pump
Ports type
2
End G o-ring thread port
Rotation
R
Right hand rotation cw