Danfoss Gear Pump PHB12RA12 (BOTTOM)

GEAR_PUMP

XPHB22LA11


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberADesign number of pump
Displacement2222.2 cm3/r [1.3547 in3/r]
Input shaft1Straight key shaft dia 20.0
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationLLeft hand rotation ccw