Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | A | Design number of pump |
| Displacement | 22 | 22.2 cm3/r [1.3547 in3/r] |
| Input shaft | 3 | Spline shaft 10t |
| PHB Series Pump | PHB | PHB Series pump |
| Ports type | 3 | Side G o-ring thread port |
| Rotation | R | Right hand rotation cw |