Danfoss Gear Pump PHB12RA12 (RIGHT)

PHB28RA21

XPHB28RA21


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberADesign number of pump
Displacement2828.6 cm3/r [1.7452 in3/r]
Input shaft2Straight key shaft dia 22.0
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationRRight hand rotation cw