Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
XPHB31LA31
GEAR_PUMP
XPHB31LA31
Tools
Add to comparison
Add to comparison
XPHB31LA31
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Design number
A
Design number of pump
Displacement
31
31.8 cm3/r [1.9405 in3/r]
Input shaft
3
Spline shaft 10t
PHB Series Pump
PHB
PHB Series pump
Ports type
1
Side flange port
Rotation
L
Left hand rotation ccw