GEAR_PUMP-product-details

GEAR_PUMP

XPHB31RA31


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Design numberDesign number of pump
Displacement31.8 cm3/r [1.9405 in3/r]
Input shaftSpline shaft 10t
PHB Series PumpPHB Series pump
Ports typeSide flange port
RotationRight hand rotation cw