Danfoss Gear Pump PHB12RA12 (BOTTOM)

GEAR_PUMP_PHB

XPHB31RA51


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberADesign number of pump
Displacement3131.8 cm3/r [1.9405 in3/r]
Input shaft5Spline shaft 13t
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationRRight hand rotation cw