Danfoss Gear Pump PHB12RA12 (BOTTOM)

PHB36RA21

XPHB36RA21


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Design numberADesign number of pump
Displacement3636.0 cm3/r [2.1968in3/r]
Input shaft2Straight key shaft dia 22.0
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationRRight hand rotation cw