Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Design number | A | Design number of pump |
| Displacement | 36 | 36.0 cm3/r [2.1968in3/r] |
| Input shaft | 2 | Straight key shaft dia 22.0 |
| PHB Series Pump | PHB | PHB Series pump |
| Ports type | 3 | Side G o-ring thread port |
| Rotation | R | Right hand rotation cw |