GEAR_PUMP-product-details

GEAR_PUMP

XPHB40LA11


Tools

Product specifications

Characteristic
Value
Description
Design numberADesign number of pump
Displacement4040.0 cm3/r [2.4409 in3/r]
Input shaft1Straight key shaft dia 20.0
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationLLeft hand rotation ccw