Danfoss Gear Pump PHB12RA12 (BOTTOM)

GEAR_PUMP

XPHB40RA31


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
DESIGN NUMBERADesign number of pump
Displacement4040.0 cm3/r [2.4409 in3/r]
Input shaft3Spline shaft 10t
PHB Series PumpPHBPHB Series pump
Ports type1Side flange port
RotationRRight hand rotation cw