Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| DESIGN NUMBER | A | Design number of pump |
| Displacement | 40 | 40.0 cm3/r [2.4409 in3/r] |
| Input shaft | 5 | Spline shaft 13t |
| PHB Series Pump | PHB | PHB Series pump |
| Ports type | 1 | Side flange port |
| Rotation | R | Right hand rotation cw |