Danfoss Hydro-Line
Y000E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035344
Y000E
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic medium duty application |
| Bore diameter | 2 in |
| Brand | Danfoss |
| Chrome Plated Bore | Yes |
| Construction type | Threaded |
| Cushions | Cushioned both ends |
| Feature | Engineered for long lifeClean, compact designSmooth, reliable operation |
| Model Code | TSXX-2.00X81.69-B-1.25-6-N-X-N-1-1-Y000E |
| Net Stroke Length | 81.69 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Special, U-cup |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 0 in |
| Product Length/Depth | 0 in |
| Product Type | Threaded |
| Product Volume | 0 in³ |
| Product Width | 0 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1.25 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Small Male UN thread |
| Rod Material | Stainless Steel 316 |
| Sub-brand | Hydro-Line |
| Trade Name | TS Series |
| Working pressure - max | 250 Psi |