Y000J
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y000J
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 2 in | |
| Chrome Plated Bore | Yes | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TY15DAGAQALY000J | |
| Mounting style | Intermediate Trunnion | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.375 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Single or Double Rod | Single | |
| Sub-brand | None |