Y008Y
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y008Y
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 4 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Model Code | TZXXHMXT5KWY008Y | |
| Non-Rotating | Yes | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NFPA Standard SAE/UN | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2 in | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Working pressure - max | 3000 Psi |