VP07LHEA1AHY00A0
Y00A0
ToolsY00A0 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 8.690 |
| Product length mm | 220.726 |
| Product width in | 8.630 |
| Product width mm | 219.202 |