Y00CS
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12050443
Y00CS
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Bore diameter | .75 in |
| Chrome Plated Bore | Yes |
| Close Stroke Tolerances | No |
| Construction type | Threaded |
| Cushions | Non-cushioned |
| Feature | Clean, compact designSmooth, reliable operationEngineered for long life |
| Model Code | TB25AAXD1AAY00CS |
| Mounting style | Double Rod Keyed Side Lug |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Special, U-cup |
| Product Type | Threaded |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton lip type |
| Single or Double Rod | Double |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TB Series |
| Working pressure - max | 1000 Psi |