Product specifications
Characteristic | Value | Description |
|---|---|---|
| Bore Diameter | B | 1.00 inch |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cushion location | A | Non cushioned |
| First rod end type | X | Custom rod end |
| Model Code 1 | TA07BAXA1AAY00FC | |
| Mounting style | 07 | Head rectangular flange |
| Port location | A | Port head 1 cap 1 |
| Port size | NPTF-0.125 | NPTF-0.125 |
| Port type | 1 | NPTF port |
| Seal type | A | Nitrile seals |
| Series | TA | TA Series- Pneumatic 250 psi |
