Y00GS
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00GS
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic Medium Duty application | |
| Bore diameter | 1.5 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Model Code | TE23CWCC1AEY00GS | |
| Mounting style | Both ends extended tie rod | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Cast Iron Ring, Glass-filled Teflon | |
| Port Location | Head 1-Cap 1 | |
| Port Type | NPTF | |
| Product Height | 2 in | |
| Product Type | Cylinder Piston Rod Assemblies | |
| Product Width | 2 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | .625 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small Male UN thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Sub-brand | None | |
| Trade Name | None | |
| Working pressure - max | 250 Psi |