Y00HL
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00HL
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Hydraulic medium duty application |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation |
| Non-Rotating | Yes |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Sub-brand | None |
| Tandem | No |
| Trade Name | TV Series |
| Working pressure - max | 100 Psi |