Y00HW
TF10EAGXXAAY00HW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | No |
Application | Hydraulic medium duty application |
Chrome Plated Bore | Yes |
Construction type | Tie Rod |
Cushion Location | None |
Cushions | Non-cushioned |
Model Code | TF10EAGXXAAY00HW |
Mounting style | Cap Clevis |
Non-Rotating | No |
Port Location | Head 1-Cap 1 |
Reciprocating | Yes |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Single or Double Rod | Single |
Sub-brand | None |
Working pressure - max | 1000 Psi |