Y00R7
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00R7
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic medium duty application | |
| Bore diameter | 1 in | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Threaded | |
| Cushions | Non-cushioned | |
| Feature | Clean, compact designSmooth, reliable operationEngineered for long life | |
| Model Code | TB01BABC1AAY00R7 | |
| Mounting style | Side Lug | |
| Non-Rotating | No | |
| Product Type | Threaded | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | TB Series | |
| Working pressure - max | 1000 Psi |