VP03KRXA1LHY00TW
Y00TW
ToolsY00TW Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 7.750 |
| Product length mm | 196.850 |
| Product width in | 5.500 |
| Product width mm | 139.700 |