Y00WJ
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y00WJ
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic light duty application |
| Bore diameter | 3.25 in |
| Construction type | Tie Rod |
| Cushion Location | Head 2 |
| Cushions | Cushioned head end |
| Feature | Advanced design featuresLightweight but strongBuilt to last |
| Model Code | VP07GRAA1AHY00WJ |
| Mounting style | Head Rectangular flange |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Viton lip-type |
| Port Location | Head 1-Cap 1 |
| Port Type | NPTF |
| Product Height | 3.75 in |
| Product Length/Depth | 7.125 in |
| Product Type | Tie-Rod |
| Product Volume | 146.953 in³ |
| Product Width | 5.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Short Female UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | VP Series |
| Working pressure - max | 250 Psi |