Y10017
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y10017
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Bore diameter | 10 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Designed for smooth operationEasy and affordable to serviceUltra heavy-duty | |
| Model Code | VG09RYXNXKAY10017 | |
| Mounting style | Head rectangular | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Low Breakaway Teflon Radial w/ Wearbands | |
| Port Location | Head 1-Cap 1 | |
| Product Height | 12.62 in | |
| Product Type | Tie-Rod | |
| Product Width | 19 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 4.5 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | VG Series | |
| Working pressure - max | 3000 Psi |