Y1001N
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y1001N
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Hydraulic medium duty application | |
| Bore diameter | 2.48 in | |
| Chrome Plated Bore | Yes | |
| Construction type | Tie Rod | |
| Cushion Location | Head 3-Cap 3 | |
| Cushions | Cushioned both ends | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TV15EL7N7KWY1001N | |
| Mounting style | Intermediate Trunnion | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Port Location | Head 1-Cap 1 | |
| Port Type | BSPP | |
| Product Height | 3.54330709 in | |
| Product Type | Tie-Rod | |
| Product Width | 5.47244094 in | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 1.42 in | |
| Rod Coating | Chrome | |
| Rod End Style 1 | Small male metric thread | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | PolyPak | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | TV Series | |
| Working pressure - max | 210 Psi |