Y10024
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y10024
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Pneumatic light duty application | |
| Bore diameter | 1.5 in | |
| Construction type | Tie Rod | |
| Cushion Location | Cap 2 | |
| Cushions | Cushioned cap end | |
| Feature | Advanced design featuresLightweight but strongBuilt to last | |
| Model Code | VP07CCXX1XNY10024 | |
| Mounting style | Head Rectangular flange | |
| Non-Rotating | No | |
| Port Type | NPTF | |
| Product Height | 2 in | |
| Product Length/Depth | 5.63 in | |
| Product Type | Tie-Rod | |
| Product Volume | 38.059 in³ | |
| Product Width | 3.38 in | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Sub-brand | None | |
| Trade Name | VP Series | |
| Working pressure - max | 250 Psi |