Y10027
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Y10027
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic Medium Duty application |
| Bore diameter | 5 in |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Cushions | Non-cushioned |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Model Code | TJ10KAXA1AAY10027 |
| Mounting style | Cap Clevis |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Product Height | 6.5 in |
| Product Length/Depth | 16.75 in |
| Product Type | Cylinder Piston Rod Assemblies |
| Product Volume | 707.688 in³ |
| Product Width | 6.5 in |
| Reciprocating | Yes |
| Rod 1 Diameter | 1 in |
| Rod Coating | Chrome |
| Rod End Style 1 | Extended Intermediate Male UN thread |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile |
| Rod Seal Type 1 | Carboxylated lip type |
| Sub-brand | None |
| Trade Name | None |
| Working pressure - max | 100 Psi |